(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optic Fiber Connector

Part Number

Configured Part Number is shown.

 
Part Number
FLCDMC5BLY
FLCDMCXAQY
FLCDSCBUY
FLCSMC5BLY
FLCSMC6EIY
FLCSMCXAQY
FLCSSCBUY
Part NumberMinimum order quantityVolume DiscountDays to ShipBoot Color Reflection Damping Amount
(db)
Trusco Code Product Details
1 Piece(s) 12 Day(s) Black20 or more785-0336OM2
1 Piece(s) 8 Day(s) Aqua26 or more785-0344OM3/0M4
1 Piece(s) 12 Day(s) Blue50 or more785-0352OS1/OS2
1 Piece(s) 12 Day(s) Black20 or more785-0361OM2
1 Piece(s) Quote Ivory20 or more829-1264OM1
1 Piece(s) 12 Day(s) Aqua26 or more785-0379OM3/OM4
1 Piece(s) 8 Day(s) Blue50 or more785-0387OS1/OS2

Loading...

  1. 1

Basic Information

Length(mm) 56.6

Tech Support