(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Optic Fiber Patch Cord (FX23RSNSNSNM002)

Part Number

Configured Part Number is shown.

FX23RSNSNSNM002

 
Part Number
FX23RSNSNSNM002
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Trusco Code
1 Piece(s) 12 Day(s) 2785-0751

Loading...

  1. 1

Basic Information

Number Of Cores 2-core Cable size(mm) 3.0 Cable color Aqua
Product Details OM3

Please check the type/dimensions/specifications of the part FX23RSNSNSNM002 in the Optic Fiber Patch Cord series.

Products like this...

Part Number
FX23RSNSNSNM003
FX23RSNSNSNM005
Part NumberMinimum order quantityVolume DiscountDays to ShipLength
(m)
Trusco Code
1 Piece(s) Quote 3785-0760
1 Piece(s) Quote 5785-0778

Tech Support