(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Power Supply HWS-A Series

Part Number

Configured Part Number is shown.

 
Part Number
HWS15A12A
HWS15A24A
HWS30A12A
HWS30A24A
HWS50A12A
HWS50A24A
HWS100A12A
HWS150A12A
HWS150A24A
HWS30012
HWS60012
Part NumberMinimum order quantityVolume DiscountDays to ShipDimension width
(mm)
Dimension depth
(mm)
Input voltage range (AC)
(V)
Maximum output current
(A)
Rated Output Voltage
(V)
Max Output Power
(W)
Trusco Code
1 Piece(s) 35 Day(s) 31.580AC85 to 265, DC120 to 3701.3DC1215.6475-6061
1 Piece(s) 35 Day(s) 31.580AC85 to 265, DC120 to 3700.65DC2415.6473-7091
1 Piece(s) 45 Day(s) 31.595AC85 to 265, DC120 to 3702.5DC1230475-6088
1 Piece(s) 35 Day(s) 31.595AC85 to 265, DC120 to 3701.3DC2431.2473-7105
1 Piece(s) 35 Day(s) 31.5120AC85 to 265, DC120 to 3704.3DC1251.6475-6096
1 Piece(s) 35 Day(s) 31.5120AC85 to 265, DC120 to 3702.2DC2452.8473-7113
1 Piece(s) 12 Day(s) 33160AC85 to 265, DC120 to 3708.5DC12102475-6045
1 Piece(s) 1 Day(s) 42160AC85 to 265, DC120 to 37013DC12156.0475-6053
1 Piece(s) 12 Day(s) 42160AC85 to 265, DC120 to 3706.5DC24156.0473-7083
1 Piece(s) 35 Day(s) 61165AC85 to 265, DC120 to 33027DC12324475-6070
1 Piece(s) 45 Day(s) 100165AC85 to 265, DC120 to 33053DC12636475-6100

Loading...

  1. 1

Basic Information

Dimension height(mm) 82

Tech Support