(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Wrap【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
T12FC
T12FC0
T12TC
T25FC
T25FC0
T38FC
T38FC0
T50FC
T50FC0
T62FC
T62FC0
T75FC
T75FC0
T100FC
T100FC0
T100NC
T100RCY
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTube internal diameter
(mm)
Tube outer diameter
(mm)
Color Thickness
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 1.73.2Black0.5731-5601
1 Piece(s) 35 Day(s) 1.73.2Black0.8731-5619
1 Piece(s) 12 Day(s) 1.63.2Natural0.5438-4016
1 Piece(s) 12 Day(s) 4.36.4Black1731-5635
1 Piece(s) 12 Day(s) 4.36.4Black1731-5643
1 Piece(s) 12 Day(s) 6.79.5Black1.4731-5651
1 Piece(s) 12 Day(s) 6.79.5Black1.4731-5660
1 Piece(s) 12 Day(s) 9.712.7Black1.5731-5678
1 Piece(s) 12 Day(s) 9.712.7Black1.5731-5686
1 Piece(s) 12 Day(s) 12.715.9Black1.6731-5694
1 Piece(s) 12 Day(s) 12.715.9Black1.6731-5708
1 Piece(s) 12 Day(s) 15.719.1Black1.7731-5716
1 Piece(s) 35 Day(s) 15.719.1Black1.7731-1524

6 Pieces Per Package

1 Pack(s) 12 Day(s) 21.825.4Black1.8731-5597
1 Piece(s) 12 Day(s) 21.825.4Black1.8731-1494
1 Piece(s) Quote 23.125.4Natural1.1731-1508
1 Piece(s) 12 Day(s) 21.825.4White1.8731-1516

Loading...

  1. 1

Basic Information

Length(m) 30.48

Tech Support