(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Copper Patch Cord, Cat 6A/6, S/FTP Cable【1-6 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
STP6X1MBL
STP6X1MBU
STP6X1MGR
STP6X1MIG
STP6X1MRD
STP6X1MVL
STP6X1MYL
STP6X2MBL
STP6X2MBU
STP6X2MGR
STP6X2MIG
STP6X2MOR
STP6X2MRD
STP6X2MVL
STP6X2MYL
STP6X2.5MIG
STP6X3MBL
STP6X3MBU
STP6X3MGR
STP6X3MIG
STP6X3MOR
STP6X3MRD
STP6X3MVL
STP6X3MYL
STP6X4MBL
STP6X4MBU
STP6X4MGR
STP6X5MBL
STP6X5MBU
STP6X5MGR
STP6X5MIG
STP6X5MOR
STP6X5MRD
STP6X5MVL
STP6X5MYL
STP6X6MBL
STP6X6MBU
STP6X6MIG
STP6X6MOR
STP6X6MYL
STP6X7MBL
STP6X7MBU
STP6X7MIG
STP6X8MBL
STP6X8MBU
STP6X8MIG
STP6X8MRD
STP6X8MYL
STP6X9MIG
STP6X9MRD
STP6X9MYL
STP6X10MBL
STP6X10MBU
STP6X10MIG
STP6X10MRD
STP6X10MVL
STP6X10MYL
STP6X11MIG
STP6X12MBL
STP6X12MIG
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength
(m)
Color Trusco Code
1 Piece(s) 12 Day(s) 1Black818-0467
1 Piece(s) 12 Day(s) 1Blue818-0468
1 Piece(s) 12 Day(s) 1Green825-7373
1 Piece(s) 12 Day(s) 1Light Gray818-0469
1 Piece(s) 12 Day(s) 1Red818-0470
1 Piece(s) 12 Day(s) 1Purple818-0471
1 Piece(s) 12 Day(s) 1Yellow818-0472

6 Pieces Per Package

1 Pack(s) 12 Day(s) 2Black818-0484
1 Piece(s) 12 Day(s) 2Blue818-0485
1 Piece(s) 12 Day(s) 2Green818-0486
1 Piece(s) 12 Day(s) 2Light Gray818-0487
1 Piece(s) 12 Day(s) 2Orange818-0488
1 Piece(s) 12 Day(s) 2Red818-0489
1 Piece(s) 12 Day(s) 2Purple818-0490
1 Piece(s) 12 Day(s) 2Yellow818-0491
1 Piece(s) 12 Day(s) 2.5Light Gray818-0473
1 Piece(s) 12 Day(s) 3Black818-0497
1 Piece(s) 12 Day(s) 3Blue818-0498
1 Piece(s) 12 Day(s) 3Green818-0499
1 Piece(s) 12 Day(s) 3Light Gray818-0500
1 Piece(s) Quote 3Orange818-0501
1 Piece(s) 12 Day(s) 3Red818-0502
1 Piece(s) 12 Day(s) 3Purple818-0503

6 Pieces Per Package

1 Pack(s) 12 Day(s) 3Yellow818-0504
1 Piece(s) 12 Day(s) 4Black818-0509
1 Piece(s) 12 Day(s) 4Blue818-0510
1 Piece(s) 12 Day(s) 4Green818-0511
1 Piece(s) 12 Day(s) 5Black818-0512
1 Piece(s) 12 Day(s) 5Blue818-0513

6 Pieces Per Package

1 Pack(s) 12 Day(s) 5Green818-0514
1 Piece(s) 12 Day(s) 5Light Gray818-0515
1 Piece(s) 12 Day(s) 5Orange818-0516
1 Piece(s) 12 Day(s) 5Red818-0517
1 Piece(s) 12 Day(s) 5Purple818-0518
1 Piece(s) 12 Day(s) 5Yellow825-7374
1 Piece(s) 12 Day(s) 6Black825-7375
1 Piece(s) 12 Day(s) 6Blue825-7376
1 Piece(s) 12 Day(s) 6Light Gray818-0519
1 Piece(s) 12 Day(s) 6Orange818-0520

6 Pieces Per Package

1 Pack(s) 12 Day(s) 6Yellow818-0521
1 Piece(s) 12 Day(s) 7Black818-0522
1 Piece(s) Quote 7Blue818-0523
1 Piece(s) 12 Day(s) 7Light Gray818-0524
1 Piece(s) 12 Day(s) 8Black818-0525
1 Piece(s) 12 Day(s) 8Blue818-0526
1 Piece(s) 12 Day(s) 8Light Gray818-0527
1 Piece(s) 12 Day(s) 8Red818-0528
1 Piece(s) 12 Day(s) 8Yellow818-0529
1 Piece(s) 12 Day(s) 9Light Gray818-0530

6 Pieces Per Package

1 Pack(s) 12 Day(s) 9Red818-0531
1 Piece(s) Quote 9Yellow818-0532
1 Piece(s) 12 Day(s) 10Black818-0450
1 Piece(s) 12 Day(s) 10Blue818-0451
1 Piece(s) 12 Day(s) 10Light Gray818-0452
1 Piece(s) 12 Day(s) 10Red818-0453
1 Piece(s) 12 Day(s) 10Purple818-0454

6 Pieces Per Package

1 Pack(s) 12 Day(s) 10Yellow818-0455
1 Piece(s) 12 Day(s) 11Light Gray818-0456
1 Piece(s) 12 Day(s) 12Black818-0457
1 Piece(s) 12 Day(s) 12Light Gray818-0458

Loading...

Basic Information

Cable diameter φ(mm) 5.84

Tech Support