(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screwless Terminal Block "SL-4000 Series"

Part Number

Configured Part Number is shown.

 
Part Number
SL4000AS3PGY
SL4000AS4PGY
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles L x W x H
(mm)
1 Piece(s) 1 Day(s) 771-2871347.5 x 26.62 x 14.7
1 Piece(s) 1 Day(s) 771-2880447.5 x 30.43 x 14.7

Loading...

  1. 1

Basic Information

Color Gray Rated DC300V-5A Voltage Resistance AC2000V (1min)
Insulation Resistance DC500V, 100MΩ or more Material Main Body: Nylon 66
Button: Modified Polyphenylene Ether

Tech Support