(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screwless Terminal Block "ML-1700 Series"

Part Number

Configured Part Number is shown.

Part Number
ML1700B4P
ML1700B6P
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles L x W x H
(mm)
1 Piece(s) 1 Day(s) 292-7845430 x 57.5 x 18.6
1 Piece(s) 1 Day(s) 292-7853630 x 77.5 x 18.6

Loading...

  1. 1

Basic Information

Color Gray Rated 300V-10A Voltage Resistance Insulation Resistance DC500V, 100MΩ or more
Material Main Body: Nylon 66
Button: P.P.E

Tech Support