(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Screw Type Terminal Block "ML-11-30F Series"

Part Number

Configured Part Number is shown.

 
Part Number
ML1130F4P
ML1150F3P
ML1150F4P
ML1150F6P
Part NumberMinimum order quantityVolume DiscountDays to ShipTrusco Code Number of Poles L x W x H
(mm)
Rated Insulation Resistance
1 Piece(s) 1 Day(s) 470-7206481.5 x 40 x 28.5250V-30ADC500V, 100MΩ or more
1 Piece(s) 1 Day(s) 470-7231375.5 x 50 x 33.5500V-50ADC500V, 500MΩ or more
1 Piece(s) 1 Day(s) 470-7249491.5 x 50 x 33.5500V-50ADC500V, 500MΩ or more
1 Piece(s) 1 Day(s) 470-72576124.0 x 50 x 33.5500V-50ADC500V, 500MΩ or more

Loading...

  1. 1

Basic Information

Color Black Voltage Resistance AC2000V (1min) Material Main Body: Phenol
Cover: Polycarbonate

Tech Support