(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bare Crimp Terminal (Y Type)

Part Number

Configured Part Number is shown.

1.25Y3N

 
Part Number
1.25Y3N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Trusco Code 789-4333 Type Y type Total Length(mm) 16.0
Single Wire(mm) 0.57 to 1.44 Stranded Wire(mm) 0.25 to 1.65 Electrical Wire Tying Range AWG 22-16
Outer Dimensions(mm) 5.8 Stud Diameter(mm) 3.2 Internal Dimensions(mm) 1.7
JIS Standard Product x

Please check the type/dimensions/specifications of the part 1.25Y3N in the Bare Crimp Terminal (Y Type) series.

Tech Support