(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Temperature Terminals【1-100 Pieces Per Package】

Part Number

Configured Part Number is shown.

 
Part Number
N1.253
N1.254
N1.255
N5.54
N5.55
N5.56
N24
N25
N26
N85
N86
N146
N148
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipTrusco Code Total Length
(mm)
Outer Dimensions
(mm)
Stud Diameter
(mm)
Internal Dimensions
(mm)
Nichrome/Nickel single wire
(mm)
Electrical Wire Tying Range Nickel stranded wire
(mm²)
1 Piece(s) 1 Day(s) 831-447012.05.53.21.70.6 to 1.40.5 to 1.25
1 Piece(s) 1 Day(s) 831-447115.68.04.31.70.6 to 1.41.25 to 2
1 Piece(s) 1 Day(s) 831-447215.68.05.31.70.6 to 1.43.5 to 5.5
1 Piece(s) 1 Day(s) 831-447619.59.54.33.41.9 to 2.8-

100 Pieces Per Package

1 Pack(s) 1 Day(s) 831-447719.59.55.33.41.9 to 2.8-
1 Piece(s) 1 Day(s) 831-447823.012.06.43.41.9 to 2.8-
1 Piece(s) 1 Day(s) 831-447316.58.54.32.31.5 to 1.8-
1 Piece(s) 1 Day(s) 831-447417.09.55.32.31.5 to 1.8-
1 Piece(s) 1 Day(s) 831-447521.512.06.42.31.5 to 1.8-
1 Piece(s) 1 Day(s) 831-447923.512.05.34.52.9 to 3.6-
1 Piece(s) 12 Day(s) 831-448023.512.06.44.52.9 to 3.6-
1 Piece(s) 35 Day(s) 831-448132.512.06.45.83.7 to 4.6-
1 Piece(s) 12 Day(s) 831-448232.516.08.45.83.7 to 4.6-

Loading...

  1. 1

Basic Information

Type Round type JIS Standard Product x Heat resistant temperature 400°C MAX

Tech Support