(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insulok MS Tie

Part Number

Configured Part Number is shown.

T18R1000

Part Number
T18R1000
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Width A(mm) 2.5 Overall Length L(mm) 100 Material Nylon 66
Band Diameter(mm) 22 Color Milk White Loop tensile strength(N) 80
Thickness(mm) 1.1 Trusco Code 475-8048

Please check the type/dimensions/specifications of the part T18R1000 in the Insulok MS Tie series.

Tech Support