(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

High Brightness LED Signal Light (AC/DC 100V, 200V direct connection), φ8

Part Number

Configured Part Number is shown.

Part Number
DA-8FL-AC/DC100V-G
DA-8FL-AC/DC100V-R
DA-8FL-AC/DC200V-G
DA-8FL-AC/DC200V-R
Part NumberMinimum order quantityVolume DiscountDays to ShipRated Voltage
(V)
Color Trusco code
1 Piece(s) 35 Day(s) [Other] AC/DC100V (90 to 132)Green495-7351
1 Piece(s) 35 Day(s) [Other] AC/DC100V (90 to 132)Red495-7369
1 Piece(s) 12 Day(s) [Other] AC/DC200V (180 to 264)Green495-7377
1 Piece(s) 35 Day(s) [Other] AC/DC200V (180 to 264)Red495-7385

Loading...

  1. 1

Basic Information

Size(φ) 8 Rated current(mA)(mA) 1.0 to 2.5 Panel cut φ8.2
Connection method Lead (200mm) Material Main Body / Flange / Lens: Polycarbonate resin Weight(g) 4.2

Tech Support