(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cooling AC FAN San Ace

Part Number

Configured Part Number is shown.

 
Part Number
S-109-601
S-109-602
S-109S050
S-109S051
S-109S085
S-109S088
S-109S091
S-109S092
Part NumberMinimum order quantityVolume DiscountDays to ShipRated Voltage Frame Size Frame thickness Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Trusco Code Weight
(g)
1 Piece(s) 35 Day(s) AC100V160x160[40 mm or more] 51mm7.28.5156.8166.6411-26011100
1 Piece(s) 1 Day(s) AC200V160x160[40 mm or more] 51mm7.28.5156.8166.6411-26101100
1 Piece(s) 35 Day(s) AC100V80x8025mm0.630.7627.538.3353-2372270
1 Piece(s) 45 Day(s) AC200V80x8025mm0.630.7627.538.3353-2381270
1 Piece(s) 35 Day(s) AC100V120x12025mm1.952.34851.9353-2411370
1 Piece(s) 35 Day(s) AC200V120x12025mm1.952.34851.9353-2429370
1 Piece(s) 35 Day(s) AC100V92x9225mm0.951.139.249353-2437290
1 Piece(s) 1 Day(s) AC200V92x9225mm0.951.139.249353-2445290

Loading...

  1. 1

Basic Information

Frame Material Aluminum die cast-cast Expected life(time) 25000

Tech Support