(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Whetstone DF5-03【5 Pieces Per Package】

Diamond Whetstone DF5-03

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· A wide variation of TurboLap tip tools.
· Diamond grindstone has length of 56 mm and width of 3 mm.

Part Number

Configured Part Number is shown.

Part Number
20440011
20440021
20440031
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)

5 Pieces Per Package

1 Pack(s) 1 Day(s) 200

5 Pieces Per Package

1 Pack(s) 1 Day(s) 400

5 Pieces Per Package

1 Pack(s) 1 Day(s) 600

Loading...

  1. 1

Basic Information

Type Diamond Electro Deposited Filer Product Type Needle Model Overall Length(mm) 56
Single Product Set Product Pack Product Shaft Diameter(φ) 3 Width(mm) 3
Quantity(Pieces / Qty.) 5/Case

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)