(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Core Screwdriver D-16-2B

Core Screwdriver D-16-2B

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Driver for adjusting the ferrite core and pre-set knobs (with and without dial).
[Features]
· Material adopts polyacetal excellent in high insulation and wear resistance.
· It does not damage the core or cause misalignment.
· Tip size: 1.9 x 0.9, 1.95 / 2.0 / 2.6 / 2.65.

Basic Specifications

  • Tip standards
    Combination
  • Tip size / flathead (-) blade width (mm) B1
    1.9
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2 / 1.95 / 2.6 / 2.65
  • Overall Length(mm)
    148
  • Weight(g)
    3
  • Application
    Please use by cutting off unnecessary sizes.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : D-16-2B
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Combination
  • Tip size / flathead (-) blade width (mm) B1
    1.9
  • Single Product/Set Classification
    Single Item
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    1.95 ~ 2.65
  • Overall Length(mm)
    148
  • Weight(g)
    3
  • Application
    Please use by cutting off unnecessary sizes.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)