(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Sander NSG-100

Sander NSG-100

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
· An ultra-compact lightweight sander designed exclusively for the disc paper.
· Rotation is smooth, vibration is small, and it is suitable for long hours of work.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

10176

 
Part Number
10176
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Air Consumption(m³/min) 0.4 Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 13000
Total Length(mm) 161 Weight(g) 900 Hose Mouth Mounting Screw(Rc) 1/4
Hose Inner Dia.(mm) 6.3 Air Consumption(m3 / min) 0.4 Paper Size(mm) 100×16

Please check the type/dimensions/specifications of the part 10176 in the Sander NSG-100 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)