(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Bar 4SBW

Rotary Bar 4SBW

Click this image to zoom it.

Move the mouse over the image to zoom

It is an all-carbide type with a spiral cut shape with shank diameter of 3 mm. Smooth sharpness.

Part Number

Configured Part Number is shown.

5122

Part Number
5122
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Shape Round Tip Wooden Mold Product Model Shank Diameter 3mm Shank Material All Carbide
Cutting Edge Shape Spiral Cut Maximum Operating Rotational Speed(RPM) 65000 Quantity(Pieces / Qty.) 1 pc.

Please check the type/dimensions/specifications of the part 5122 in the Rotary Bar 4SBW series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)