(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Ball joint

Click this image to zoom it.

Move the mouse over the image to zoom

Ball joint

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

The angle of the socket can be changed up to 30 degrees.

Basic Specifications

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    44
  • Outer Diameter : D(mm)
    12.5
  • Weight(g)
    50

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
-

Part Number : BJ3000
Days to Ship 16 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Universal Joint
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    Joint type
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    44
  • Outer Diameter : D(mm)
    12.5
  • Weight(g)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)