(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electronic Jigsaw CJ110MV

Electronic Jigsaw CJ110MV

A jigsaw with Hitachi's unique orbital mechanism for smooth cutting.
[Features]
· Smooth cutting with suppressed vibration.
· Blade replacement toolless (patented).
· Stepless speed change type.
[Applications]
· Optimal for cutting of various wood materials, and window cut-out.
· Convenient for cutting thin steel plates, aluminum plates, copper plates, etc.
· Convenient for cutting various synthetic resins such as Bakelite or PVC.
· Optimal for cutting various decorative plates, and thin soft new building materials.

PDF

Part Number

Configured Part Number is shown.

CJ110MV

 
Part Number
CJ110MV
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Product Model Jigsaw Cutting Capability: Mild Steel(mm) 10 Voltage(V) AC100
Cutting Capability: Stainless Steel(mm) 3.2 Cutting Capability: Wood(mm) 110 Rated Current(A) 7.6
Power Consumption(W) 720 Number of Strokes(min-1 (times/min)) 850~3000 Stroke Amount(mm) 26
Mass(g) 2200

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)