(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electronic Hand Grinder

Electronic Hand Grinder

[Features]
An abrasive belt for flexible belt sander FBS-50E.
5 pcs. included.
SBCK-36 has good sharpness, long lifespan, and little cutting heat to handle hard materials.
SBCBN-60G is for black scale removal, heavy grinding, plating/rust/painting removal, and less likely to clog.
SBHL-60 is suitable for brushed polishing, rust removal, peeling of deteriorated layers, and various surface finishes.
SBKZ-60 has excellent machinability, less clogging, and less cutting heat.

PDF

Part Number

Configured Part Number is shown.

GD0800C

 
Part Number
GD0800C
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Model Body Chuck Abilities(mm) 6 Transmission Function Variable Speed
Maximum No-load Rotation Speed(min-1) 28000 Minimum No-load Rotation Speed(min-1) 7000 Power Consumption(W) 750
Cord Length(m) 2.5 Power(V) AC100 Double Insulation Included
Rated Current(A) 7.9 Ability Grindstone Shaft 6

Please check the type/dimensions/specifications of the part GD0800C in the Electronic Hand Grinder series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)