(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Battery, Nickel-Metal Hydride Battery

Battery, Nickel-Metal Hydride Battery

Nickel metal hydride battery for cordless tools.
[Features]
· Large capacity of 3.0 Ah.
· Coolant-compatible battery.
[Applications]
· For Hitachi cordless tools powered by plug-in nickel metal hydride battery.

Part Number

Configured Part Number is shown.

EB930R

Part Number
EB930R
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type Electric Accessory Capacity(Ah) 3 Type Nickel metal hydride battery
Voltage(V) 9.6 Green Products

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)