(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Finishing Sander

Click this image to zoom it.

Move the mouse over the image to zoom

Finishing Sander

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· For finish polishing and glazing work.
· Free grasping and excellent workability. Rising operability & stable feel.
· Excellent stability. Body with a low center of gravity.
· Self dust collection function and dust bag.
· Even easier paper replacement with the lever type clamp.

Basic Specifications

  • Product Model
    Body
  • No-load Rotation Speed(min-1)
    11,000 OPM
  • Power(V)
    220V
  • Paper Dimensions (Horizontal)(mm)
    228 mm
  • Paper Dimensions (Vertical)(mm)
    93 mm
  • Pad Dimensions (Vertical)(mm)
    93 mm
  • Cord Length(m)
    2m
  • Power Consumption(W)
    190W
  • Pad Dimensions (Horizontal)(mm)
    185 mm
  • Mass (Including Battery)(g)
    1,500

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : BO3710
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Model
    Body
  • No-load Rotation Speed(min-1)
    11,000 OPM
  • Power(V)
    220V
  • Paper Dimensions (Horizontal)(mm)
    228 mm
  • Paper Dimensions (Vertical)(mm)
    93 mm
  • Pad Dimensions (Vertical)(mm)
    93 mm
  • Cord Length(m)
    2m
  • Power Consumption(W)
    190W
  • Pad Dimensions (Horizontal)(mm)
    185 mm
  • Mass (Including Battery)(g)
    1,500

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Sander MAKITA
- Clamp sander rectangle Used for sanding wood, can change the sandpaper blade easily.
- Large clamping lever for quick and easy paper clipping,conveniently located on/off switch for one-handed operation.
- Sleek exterior design with ergonomically contoured shape can be easily gripped from different angles. And it also works well in both landscape and portrait mode.
- Compact and lightweight reduce operator fatigue
- Double insulated to prevent fire
- Power cord: 2.0 m.

**Technical Center** Click

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)