(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket (Hexagonal Type)

Socket (Hexagonal Type)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

Collection of frequently used 6.35 mm to 12.7 mm drive sizes.

Basic Specifications

Part Number
Insertion Angle (Shaft measurement when electric drill) (mm)

Refine by

  • 6.35
  • 9.5
  • Clear
Width across flat dimension (S Measurement)

Refine by

  • 4
  • 5.5
  • 8
  • 10
  • 11
  • 12
  • 14
  • 17
  • 19
  • Clear
Insertion Angle (Shaft measurement when electric drill) (Inch)

Refine by

  • 1/4
  • 3/8
  • Clear
Overall length (L dimension)(mm)

Refine by

  • 21
  • 22
  • 23.5
  • 26
  • 27
  • 30
  • 32
  • Clear
Outer Diameter : D(mm)

Refine by

  • 7
  • 8.5
  • 11.4
  • 14
  • 15
  • 16.5
  • 17
  • 19.5
  • 23
  • 26
  • Clear
Outer Diameter : d(mm)

Refine by

  • 13
  • 14
  • 15
  • 16.5
  • 18
  • 19
  • 21
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
6.35
4
1/4
21
7
13
12 Day(s)
-

Part Number : LM204S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    4
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    21
  • Outer Diameter : D(mm)
    7
  • Outer Diameter : d(mm)
    13
  • Depth : h(mm)
    4
6.35
5.5
1/4
22
8.5
13
12 Day(s)
-

Part Number : LM2055S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    5.5
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Outer Diameter : D(mm)
    8.5
  • Outer Diameter : d(mm)
    13
  • Depth : h(mm)
    5
6.35
8
1/4
22
11.4
13
12 Day(s)
-

Part Number : LM208S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    8
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    22
  • Outer Diameter : D(mm)
    11.4
  • Outer Diameter : d(mm)
    13
  • Depth : h(mm)
    6
6.35
10
1/4
23.5
14
14
12 Day(s)
-

Part Number : LM210S
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    10
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23.5
  • Outer Diameter : D(mm)
    14
  • Outer Diameter : d(mm)
    14
  • Depth : h(mm)
    7
6.35
11
1/4
23.5
15
15
Quote
-

Part Number : LM211S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    11
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23.5
  • Outer Diameter : D(mm)
    15
  • Outer Diameter : d(mm)
    15
  • Depth : h(mm)
    7
6.35
12
1/4
23.5
16.5
16.5
Quote
-

Part Number : LM212S
Days to Ship Quote
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    1/4
  • Overall length (L dimension)(mm)
    23.5
  • Outer Diameter : D(mm)
    16.5
  • Outer Diameter : d(mm)
    16.5
  • Depth : h(mm)
    8
9.5
12
3/8
26
17
18
13 Day(s) or more
-

Part Number : LM312S
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    12
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    26
  • Outer Diameter : D(mm)
    17
  • Outer Diameter : d(mm)
    18
  • Depth : h(mm)
    8
9.5
14
3/8
27
19.5
18
13 Day(s) or more
-

Part Number : LM314S
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    14
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    27
  • Outer Diameter : D(mm)
    19.5
  • Outer Diameter : d(mm)
    18
  • Depth : h(mm)
    9
9.5
17
3/8
30
23
19
19 Day(s) or more
-

Part Number : LM317S
Days to Ship 19 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    17
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    30
  • Outer Diameter : D(mm)
    23
  • Outer Diameter : d(mm)
    19
  • Depth : h(mm)
    11
9.5
19
3/8
32
26
21
13 Day(s) or more
-

Part Number : LM319S
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Single Product/Set Classification
    Single Item Socket
  • Application
    For handwork
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    9.5
  • Socket shape
    6 Sq.
  • Width across flat dimension (S Measurement)
    19
  • Insertion Angle (Shaft measurement when electric drill) (Inch)
    3/8
  • Overall length (L dimension)(mm)
    32
  • Outer Diameter : D(mm)
    26
  • Outer Diameter : d(mm)
    21
  • Depth : h(mm)
    13

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)