(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

10.8 V Rechargeable Driver/Drill

10.8 V Rechargeable Driver/Drill

[Features]
· High performance lithium ion battery series.
· Keyless chuck specification which can utilize an abundant variety of tip tools.
· Small/lightweight body: Mass 1.0 kg.
· DWX: BL1013 battery x 2, DC10WA charger, with case included.
· DZ: Battery, Charger, Case Sold Separately

Part Number

Configured Part Number is shown.

DF330DWX

Part Number
DF330DWX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Voltage(V) 10.8 Maximum Torque(N▪m) 22 Rechargeable Type Y
Weight(g) 1000 (including battery) Content of Set on Sale Main Unit / Case / Battery / Recharger Chuck Abilities(mm) 0.8~10
Details Model Battery BL1013x2, charger DC10WA, plastic case included Screw Tightening Capacity(mm) Wood Screw 5.1 x 63, Small Screw 6 Drilling Capacity(mm) Iron working 10 / Woodworking 21
Number of Turns((min⁻¹) [times/min]) High speed: 0-1,300/low speed: 0-350 Standard Accessories Phillips Bit 2-65, Holster

Please check the type/dimensions/specifications of the part DF330DWX in the 10.8 V Rechargeable Driver/Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)