(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Excel Hand Tap EHT (Part Numbers)

Excel Hand Tap EHT

Carbide tap with a TiCN coating treatment applied to the carbide base metal.
[Features]
· Excellent abrasion resistance and adhesion resistance.
· Improved chip discharge performance and service life.
[Applications]
· Ideal for mass tapping of aluminum and cast iron, etc.

PDF

Part Number

Configured Part Number is shown.

EHT3M0.5X1.5

Part Number
EHT3M0.5X1.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
1 Piece(s) 16 Day(s) or more M30.51.5P464G51131

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type Carbide work material Cast Iron (FC) / Copper (Cu) / Aluminum Alloy Casting (AC, ADC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Surface Treatment TiCN Quantity of units ordered(piece) 1

Please check the type/dimensions/specifications of the part EHT3M0.5X1.5 in the Excel Hand Tap EHT series.

Products like this...

Part Number
EHT10M1.5X3
EHT12M1.75X1.5
EHT12M1.75X3
EHT3M0.5X3
EHT4M0.7X1.5
EHT4M0.7X3
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Number of Grooves Flutes Model Type
(Type)
1 Piece(s) 16 Day(s) or more M101.53P757G62433
1 Piece(s) 16 Day(s) or more M121.751.5P828.5G72943
1 Piece(s) 16 Day(s) or more M121.753P828.5G72943
1 Piece(s) 16 Day(s) or more M30.53P464G51131
1 Piece(s) 16 Day(s) or more M40.71.5P525G51331
1 Piece(s) 16 Day(s) or more M40.73P525G51331

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)