(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Taflet for Steel TFST (Part Numbers)

Taflet for Steel TFST

A rise up type tap that does not expel chips.
[Features]
· The TAFLET series uses workpiece plastic fluidity to raise screw threads and create female threads.
· It does not produce chips.
· Less inconsistent screw precision.
· The fiber flow of the material is not interrupted and therefore the strength of the female threads is strong.
[Applications]
· Suitable for roll threaded screw machining of mild steel and stainless steel with hardness of 20 HRC or less.

PDF

Part Number

Configured Part Number is shown.

TFST3M0.5X5XP

Part Number
TFST3M0.5X5XP
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
1 Piece(s) 13 Day(s) or more M30.54PFor through hole464512.514

Loading...

  1. 1

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS)
Tap Type Roll tap Coating Y/N NA Quantity of units ordered(piece) 10
Surface Treatment Oxidizing

Please check the type/dimensions/specifications of the part TFST3M0.5X5XP in the Taflet for Steel TFST series.

Products like this...

Part Number
TFST10M1.25X7XB
TFST10M1.25X7XP
TFST10M1.5X7XB
TFST4M0.7X6XB
TFST4M0.7X6XP
TFST5M0.8X6XB
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Hole type Overall Length (L)
(mm)
shank diameter Ds
(mm)
Class TAP Limit Thread Length l
(mm)
Model Type
(Type)
Radial Count Radial
(Quantity)
1 Piece(s) 13 Day(s) or more M101.252PFor blind hole75771958
1 Piece(s) 11 Day(s) or more M101.254PFor through hole75771958
1 Piece(s) 13 Day(s) or more M101.52PFor blind hole75771958
1 Piece(s) 13 Day(s) or more M40.72PFor blind hole52561424
1 Piece(s) 16 Day(s) or more M40.74PFor through hole52561414
1 Piece(s) 16 Day(s) or more M50.82PFor blind hole605.561024

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)