(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TAC Mill for Super Finishing NMS09

Part Number

Configured Part Number is shown.

Part Number
NMS09160R
NMS09200R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Dimension φd
(mm)
Dimension φD1
(mm)
Size B
(mm)
Size A
(mm)
Dimension φD
(mm)
1 Piece(s) 12 Day(s) 16050.8180.71119172
1 Piece(s) 12 Day(s) 20047.625220.71425.4212

Loading...

  1. 1

Basic Information

Machining Application Flat Surface work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron Mounting Method Arbor
Overall length (L)(mm) 63 Number of flutes(sheet) 2 Compatible Tip Material Carbide Coating / Cermet
Maximum Cutting Depth (Ad)(mm) 0.2 Underneck length (ℓ1)(mm) 63 Tightening Screw CSTB-4
Dimension ℓ(mm) 38 Wrench T-15D

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)