(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

TAC Tool Parts, Spanner

TAC Tool Parts, Spanner

Wrench for hexagon socket bolt.
[Features]
·Parts used for turning tools, milling cutters, etc.

Part Number

Configured Part Number is shown.

Part Number
P3.5
P4.5
P5
P-2F
P-2.5
P-2.5F
P-2.5T
P-3
P-4
Part NumberMinimum order quantityVolume DiscountDays to ShipPreferred Hand Size A
(mm)
Component Model Product ​​Type Used Model Number Dimension c
(mm)
Size D
(mm)
Dimension f
(mm)
Size E
(mm)
Size B
(mm)
Useable Tools JAN Code
1 Piece(s) 12 Day(s) P3.5--P-3.5Wrench---3.5--Parting/Grooving
1 Piece(s) 12 Day(s) P4.5--P-4.5Wrench---4.5--Parting/Grooving
1 Piece(s) 12 Day(s) P5--P-5Wrench---5--Parting/Grooving
1 Piece(s) 12 Day(s) -4P-2FWrench-2012.52-39.5 TAC Bit for Inner Diameter / Tooling System / TAC Bit for Outer Diameter -
1 Piece(s) 12 Day(s) --P-2.5Wrench---2.5--Parting/Grooving-
1 Piece(s) 12 Day(s) -5P-2.5FWrench-25202.5-45 TAC Bit for Inner Diameter / Tooling System / TAC Bit for Outer Diameter -
1 Piece(s) 12 Day(s) --P-2.5TWrench--152.5-42Parting/Grooving-
1 Piece(s) 12 Day(s) --P-3Wrench---3--Parting/Grooving-
1 Piece(s) 12 Day(s) --P-4Wrench---4--Parting/Grooving-

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)