(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Chamfer/Deburring Tool, Rear Seat Gripper Set

Chamfer/Deburring Tool, Rear Seat Gripper Set

Click this image to zoom it.

Move the mouse over the image to zoom

This is a back facing bar set supporting small- to large-diameter holes.
[Features]
· A precision tool that removes burrs on the back and front of drill holes (RC1000).
· Chamfering is done simply by holding the tool with your fingers and rotating left and right while pulling (or pushing) in the drilled hole.
· For 3-5.5 mm holes. R1 blade included.
· Standard size for deburring holes of 5-10 mm diameter. R2 blade included (RC2000).
· Jumbo size for deburring holes of 10-22 mm diameter. R3 blade included (RC2200).
[Applications]
· Ideal for chamfering and deburring.

Part Number

Configured Part Number is shown.

Part Number
RC1000
RC2200
Part NumberMinimum order quantityVolume DiscountDays to ShipCompatible Blades Trusco Code Reverse Countersink Diameter
1 Piece(s) 17 Day(s) or more R1111-30463~5.5
1 Piece(s) 17 Day(s) or more R3208-798710~22

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set work material Iron and Steel / Aluminum

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)