(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HR Coated Spiral Tap for Nickel Alloy_WHR-NI-SFT (Part Numbers)

HR Coated Spiral Tap for Nickel Alloy_WHR-NI-SFT

A highly rigid cutting edge is realized by combining spiral taps with point grooves. Enables stable processing with a long service life for nickel base alloy (40 to 45 HRC) after aging treatment

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

WHR-NI-SFT-M8X1.25

Part Number
WHR-NI-SFT-M8X1.25
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more MeterM81.2570OH336722NO3901422

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 2.5P Tool Material Type Powdered High-Speed Steel Work Material Nickel-Based Alloy (Inconel Equivalent)
Tap Model Spiral Tap Bore Model For Through Holes Coating Presence Included
Coating Type Others No. of Grooves 3

Please check the type/dimensions/specifications of the part WHR-NI-SFT-M8X1.25 in the HR Coated Spiral Tap for Nickel Alloy_WHR-NI-SFT series.

Products like this...

Part Number
WHR-NI-SFT-5/16-24UNJF
WHR-NI-SFT-7/16-20UNJF
WHR-NI-SFT-M10X1.5
WHR-NI-SFT-M12X1.75
WHR-NI-SFT-NO10-32UNJF
WHR-NI-SFT-NO8-32UNJC
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.
1 Piece(s) 12 Day(s) Unified5/16UNJ2470GH436722YES3901473
1 Piece(s) 12 Day(s) Unified7/16UNJ2080GH54010.525NO3901485
1 Piece(s) 15 Day(s) MeterM101.575OH3418.524YES3901426
1 Piece(s) 15 Day(s) MeterM121.7582OH44310.529NO3901432
1 Piece(s) 12 Day(s) UnifiedNo.10UNJ3260GH3295.516YES3901455
1 Piece(s) 12 Day(s) UnifiedNo.8UNJ3252GH321513YES3901446

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)