(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Tap for General Application (with OX)_EX-H-SFT (Part Numbers)

Spiral Tap for General Application (with OX)_EX-H-SFT

Used for drilling blind holes. For carbon steel, steel alloy, and nonferrous metal, this is suitable for cutting materials where the metal waste forms a continuous coil.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

EX-H-SFT-OH1-M2.3X0.4

Part Number
EX-H-SFT-OH1-M2.3X0.4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 2 Day(s) M2.30.42.5P42OH1-3213--18604

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC)
Tap Model Spiral Tap Bore Model For Blind Holes Coating Presence None
Coating Type Non-Coated Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part EX-H-SFT-OH1-M2.3X0.4 in the Spiral Tap for General Application (with OX)_EX-H-SFT series.

Products like this...

Part Number
EX-H-SFT-OH1-M1.6X0.35
EX-H-SFT-OH1-M1.7X0.35
EX-H-SFT-OH1-M1X0.25
EX-H-SFT-OH1-M2.5X0.45
EX-H-SFT-OH1-M2.6X0.45
EX-H-SFT-OH1-M2X0.4
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 2 Day(s) M1.60.352.5P36OH1-3210--18596
1 Piece(s) 2 Day(s) M1.70.352.5P36OH1-3211--18598
1 Piece(s) 15 Day(s) M10.252.5P30OH1-327--18590
1 Piece(s) 2 Day(s) M2.50.452.5P44OH1-3214--18606
1 Piece(s) 2 Day(s) M2.60.452.5P44OH1-3214--18608
1 Piece(s) 2 Day(s) M20.42.5P40OH1-3212--18602

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)