(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pointed Tap Series TiN Coating TIN-POT (Part Numbers)

Pointed Tap Series TiN Coating TIN-POT

Features a wide range of uses, but especially suitable for high-speed tapping of stainless steel, tempered material, etc.

PDF

Part Number

Configured Part Number is shown.

TIN-POT-OH5-M30X3.5

Part Number
TIN-POT-OH5-M30X3.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more M303.5135OH57423348NO10883

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 5P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Titanium Alloy (Ti-6Al-4V Equivalent) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-POT-OH5-M30X3.5 in the Pointed Tap Series TiN Coating TIN-POT series.

Products like this...

Part Number
TIN-POT-OH1-M2X0.4
TIN-POT-OH2-M2.5X0.45
TIN-POT-OH2-M2.6X0.45
TIN-POT-OH5-M33X3.5
TIN-POT-OH5-M36X4
TIN-POT-OH5-M42X4.5
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Tool No.
1 Piece(s) 16 Day(s) or more M20.440OH1-3212YES10803
1 Piece(s) 16 Day(s) or more M2.50.4544OH2-3214YES10807
1 Piece(s) 16 Day(s) or more M2.60.4544OH2-3214YES10809
1 Piece(s) 16 Day(s) or more M333.5145OH57725351NO10887
1 Piece(s) 16 Day(s) or more M364155OH58228457NO10891
1 Piece(s) 16 Day(s) or more M424.5175OH59332460NO10895

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)