(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT (Part Numbers)

LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT

Exclusively for machines with a full-lead feed mechanism, it is capable of high-speed, high-precision through-hole tapping.

PDF

Part Number

Configured Part Number is shown.

HS-LT-RFT-M18X1.5-150

Part Number
HS-LT-RFT-M18X1.5-150
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 16 Day(s) or more M181.5150OH47016437NO-8304075

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 6P Tool Material Type Vanadium high-speed steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Coating Type TiN

Please check the type/dimensions/specifications of the part HS-LT-RFT-M18X1.5-150 in the LH Spiral SYNCHRO Tap with Long Shank_HS-LT-RFT series.

Products like this...

Part Number
HS-LT-RFT-M10X1.5-150
HS-LT-RFT-M12X1.25-100
HS-LT-RFT-M12X1.25-150
HS-LT-RFT-M18X2.5-150
HS-LT-RFT-M20X1.5-150
HS-LT-RFT-M20X2.5-150
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
No. of Grooves Thread Length External center Protrusion Tool No.
1 Piece(s) 16 Day(s) or more M101.5150OH4418324YES-8304032
1 Piece(s) 16 Day(s) or more M121.25100OH44810329NO-8304049
1 Piece(s) 16 Day(s) or more M121.25150OH44810329NO-8304051
1 Piece(s) 16 Day(s) or more M182.5150OH57016437NO-8304072
1 Piece(s) 16 Day(s) or more M201.5150OH47516437NO-8304081
1 Piece(s) 16 Day(s) or more M202.5150OH57516437NO-8304078

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)