(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

LSD, Long Straight Drill Bit (Part Numbers)

LSD, Long Straight Drill Bit

High-speed steel long straight drill bit for general drilling.
[Features]
· Available in a variety of sizes, allowing suitable drill bits to be selected according to processing conditions.
[Application]
· Widely used for deep hole drilling.

  • STOCK

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Features

●Can be used widely for deep hole processing.

Usage

●Work Material: Soft Steel, Standard Steel, Cast Iron, Light Alloy

Specification

●For deep hole processing

Materials

●High Speed Steel(HSS)
Part Number
LSDD0140A100
LSDD0250A100
LSDD0300A150
LSDD0330A150
LSDD0400A250
LSDD0580A250
LSDD0800A300
LSDD0850A350
LSDD0900A350
LSDD0950A300
LSDD0950A350
Part NumberMinimum order quantityVolume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
LCF
(mm)
LF
(mm)
1 Piece(s) 1 Day(s) 1.430100
1 Piece(s) 1 Day(s) 2.550100
1 Piece(s) 1 Day(s) 375150
1 Piece(s) 1 Day(s) 3.375150
1 Piece(s) 1 Day(s) 4130250
1 Piece(s) 1 Day(s) 5.8130250
1 Piece(s) 15 Day(s) 8150300
1 Piece(s) 12 Day(s) 8.5200350
1 Piece(s) 12 Day(s) 9200350
1 Piece(s) 1 Day(s) 9.5180300
1 Piece(s) 12 Day(s) 9.5200350

Loading...

  1. 1
 

Basic Information

work material General Steel / Cast Iron / Aluminum Tool Material Type High-Speed Steel Shank Type Straight Link
Coating Y/N None With/without Oil Hole None Point Angle(°) 118
Thinning Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)