(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha 45 Face Mill A45E Type (A45E-5160R)

Alpha 45 Face Mill A45E Type A45E-5160R

[Features]
· High rake blade type using 20° positive insert.
· Versatile cutter for cutting general steel, mild steel, stainless steel, and light alloy.
· Highly rigid design, high component precision and variable split blade provide good finished surface accuracy.

PDF

Part Number

Configured Part Number is shown.

A45E-5160R

 
Part Number
A45E-5160R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Size A
(mm)
Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Dimension φD1
(mm)
Usable Insert Weight
(kg)
Dimension ℓ1
(mm)
1 Piece(s) 12 Day(s) 160Arbor637.519130105Fig-11150.888178SE□53□N-□9(Y)6.738

Loading...

  1. 1

Basic Information

Machining Application Flat Surface Finish category Finish Processing

Please check the type/dimensions/specifications of the part A45E-5160R in the Alpha 45 Face Mill A45E Type series.

Products like this...

Part Number
A45E-4125R
A45E-4160R
A45E-4200R
A45E-4250R
A45E-5200R
A45E-5250R
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Mounting Method Overall length (L)
(mm)
Maximum Cutting Depth (Ad)
(mm)
Size A
(mm)
Dimension φDb
(mm)
Dimension φD2
(mm)
Shape Size B
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Dimension φD1
(mm)
Usable Insert Weight
(kg)
Dimension ℓ1
(mm)
1 Piece(s) 12 Day(s) 125Arbor635.515.985-Fig-11038.163138SE□42□N-□9(□)$SEKR42TN3.638
1 Piece(s) 12 Day(s) 160Arbor635.519105-Fig-11150.890173SE□42□N-□9(□)$SEKR42TN5.538
1 Piece(s) 12 Day(s) 200Center Ring Plug635.525.4160130Fig-21447.625130213SE□42□N-□9(□)$SEKR42TN938
1 Piece(s) 12 Day(s) 250Center Ring Plug635.525.4200130Fig-21447.625140263SE□42□N-□9(□)$SEKR42TN14.938
1 Piece(s) 12 Day(s) 200Center Ring Plug637.525.4170130Fig-21447.625130218SE□53□N-□9(Y)10.238
1 Piece(s) 12 Day(s) 250Center Ring Plug637.525.4210130Fig-21447.625140268SE□53□N-□9(Y)1638

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)