(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha Polish Mill V Type ASPV Type (Bore Type, Inner Diameter Millimeter) (ASPVB2063RM-8)

Alpha Polish Mill V Type ASPV Type (Bore Type, Inner Diameter Millimeter) ASPVB2063RM-8

[Features]
· This cutter is well suited to applications finishing structural parts such as base and side surfaces.
· Enables finish machining with high efficiency and increased feed rate due to the multi-flute specification.
· Vertical machining is also possible with cutting feed in the machine spindle direction.

PDF

Part Number

Configured Part Number is shown.

ASPVB2063RM-8

 
Part Number
ASPVB2063RM-8
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Dimension φDb
(mm)
1 Piece(s) 12 Day(s) 6360

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Side Surface / Groove Mounting Method Arbor Finish category Finish Processing
Overall length (L)(mm) 50 Maximum Cutting Depth (Ad)(mm) 3 Detail Type Diameter mm
Size A(mm) 10.4 Dimension ℓ(mm) 20 Size B(mm) 6.3
Dimension φd(mm) 22 Dimension φd1(mm) 17 Usable Insert MPHW0603○○ZEL MPHW06030○ZEL-○○ MPHW0603○○ZFL MPNW0603○○ZEL

Please check the type/dimensions/specifications of the part ASPVB2063RM-8 in the Alpha Polish Mill V Type ASPV Type (Bore Type, Inner Diameter Millimeter) series.

Products like this...

Part Number
ASPVB2050RM-7
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Dimension φDb
(mm)
1 Piece(s) 12 Day(s) 5047

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)