(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Alpha High Feed Radius Mill 3 Corner ASRT Type (Bore Type, Inner Diameter Millimeter Size) (ASRT4050RM-3)

Alpha High Feed Radius Mill 3 Corner ASRT Type (Bore Type, Inner Diameter Millimeter Size) ASRT4050RM-3

[Features]
· Super high efficiency. Alpha high-feed radius mill, 3-corner specifications added. New JP4020 grade exhibiting excellent performance for machining difficult-to-machine die cast mold materials.

PDF

Part Number

Configured Part Number is shown.

ASRT4050RM-3

 
Part Number
ASRT4050RM-3
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Dimension φDb
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Usable Insert Dimensions Width a
(mm)
Dimension Depthℓ
(mm)
Dimension Key Depth b
(mm)
1 Piece(s) 12 Day(s) 5050472216.5WDNW120420(Z)$WDNT12042010.4206.3

Loading...

  1. 1

Basic Information

Machining Application Flat Surface / Groove Mounting Method Arbor Finish category Finish Processing
Maximum Cutting Depth (Ad)(mm) 2 Detail Type Hole Diameter mm Size

Please check the type/dimensions/specifications of the part ASRT4050RM-3 in the Alpha High Feed Radius Mill 3 Corner ASRT Type (Bore Type, Inner Diameter Millimeter Size) series.

Products like this...

Part Number
ASRT4050RM-4
ASRT5063RM-4
ASRT5080RM-5
ASRT5100RM-6
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Overall length (L)
(mm)
Dimension φDb
(mm)
Dimension φd
(mm)
Dimension φd1
(mm)
Usable Insert Dimensions Width a
(mm)
Dimension Depthℓ
(mm)
Dimension Key Depth b
(mm)
1 Piece(s) 12 Day(s) 5050472216.5WDNW120420(Z)$WDNT12042010.4206.3
1 Piece(s) 12 Day(s) 6350602217WDNW140520(Z)$WDNT14052010.4206.3
1 Piece(s) 12 Day(s) 8063762720WDNW140520(Z)$WDNT14052012.4227
1 Piece(s) 12 Day(s) 10063963226WDNW140520(Z)$WDNT14052014.425.58

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)