(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flange Locating Pin (Diamond Pin) (Part Numbers)

Flange Locating Pin (Diamond Pin)

Because a flange is included, it can be secured with a screw from the top. Dimension A in 0.1 increments and dimension A tolerance specially corresponding to h6, m6 and p6 is possible. It is a standard tip tapered shape. Diamond pin allows selection of the orientation of the diamond. (PFD/PFDS type)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PFD1410-38L

 
Part Number
PFD1410-38L
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
Mass
(g)
1 Piece(s) 16 Day(s) or more 14104315385442230°520°3.731523109

Loading...

  1. 1

Basic Information

Material SCM440 Heat Treatment Tempering HRC45-55 Surface Treatment Black oxide finish
A Size Tolerance h6mm B Dimension Tolerance h5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)