(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MC Tooling Block (2-Sided Standard Type)

MC Tooling Block (2-Sided Standard Type)

Self-cut margin of 0.4 to 0.5 mm is provided on the used surface. Self-cut allows finish with the same accuracy as your machine. Usable with existing machinery for your desired machining, such as T-grooving or tapping. Optionally available products include ground bottom and edge locator surface specifications and seating upper surface finishes.

PDF

Part Number

Configured Part Number is shown.

Part Number
TBS03S-15028
TBS03S-15035
TBS03S-17032
TBS03S-20030
TBS04S-15035
TBS04S-15050
TBS04S-15060
TBS04S-17050
TBS04S-17055
TBS04S-17060
TBS04S-17065
TBS04S-17070
TBS04S-20045
TBS04S-20050
TBS04S-20055
TBS04S-20060
TBS04S-20065
TBS04S-20070
TBS04S-22050
TBS04S-22055
TBS04S-22060
TBS04S-22065
TBS04S-25050
TBS04S-25055
TBS04S-25060
TBS04S-25065
TBS05S-20050
TBS05S-20060
TBS05S-20065
TBS05S-20070
TBS05S-22060
TBS05S-22065
TBS05S-22070
TBS05S-25055
TBS05S-25060
TBS05S-25065
TBS05S-25070
TBS06S-20060
TBS06S-20070
TBS06S-20075
TBS06S-20080
TBS06S-20085
TBS06S-20090
TBS06S-20095
TBS06S-20100
TBS06S-25070
TBS06S-25075
TBS06S-25080
TBS06S-25085
TBS06S-25090
TBS06S-25095
TBS06S-25100
TBS06S-30070
TBS06S-30075
TBS06S-30080
TBS06S-30085
TBS06S-30090
TBS06S-30095
TBS06S-30100
TBS08S-25080
Part NumberMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Mounting Hole Diameter
(φ mm)
Number of Mounting Holes Weight
(kg)
1 Piece(s) 46 Day(s) or more 300280150.874.62540-----069
1 Piece(s) 46 Day(s) or more 300350150.874.62540-----085
1 Piece(s) 46 Day(s) or more 300325175.862.12540-----083
1 Piece(s) 46 Day(s) or more 300300200.849.62540-----080
1 Piece(s) 46 Day(s) or more 400350150.8124.64050320145110225184148
1 Piece(s) 46 Day(s) or more 400500150.8124.64050320145110225184200
1 Piece(s) 46 Day(s) or more 400600150.8124.64050320145110225184235
1 Piece(s) 46 Day(s) or more 400500175.8112.14050320145110225184211
1 Piece(s) 46 Day(s) or more 400550175.8112.14050320145110225184230
1 Piece(s) 46 Day(s) or more 400600175.8112.14050320145110225184249
1 Piece(s) 46 Day(s) or more 400650175.8112.14050320145110225184267
1 Piece(s) 46 Day(s) or more 400700175.8112.14050320145110225184286
1 Piece(s) 46 Day(s) or more 400450200.899.64050320145110225184201
1 Piece(s) 46 Day(s) or more 400500200.899.64050320145110225184221
1 Piece(s) 46 Day(s) or more 400550200.899.64050320145110225184241
1 Piece(s) 46 Day(s) or more 400600200.899.64050320145110225184261
1 Piece(s) 46 Day(s) or more 400650200.899.64050320145110225184281
1 Piece(s) 46 Day(s) or more 400700200.899.64050320145110225184301
1 Piece(s) 46 Day(s) or more 400500225.887.14050320145110225184231
1 Piece(s) 46 Day(s) or more 400550225.887.14050320145110225184252
1 Piece(s) 46 Day(s) or more 400600225.887.14050320145110225184273
1 Piece(s) 46 Day(s) or more 400650225.887.14050320145110225184295
1 Piece(s) 46 Day(s) or more 400500250.874.64050320145110225184241
1 Piece(s) 46 Day(s) or more 400550250.874.64050320145110225184263
1 Piece(s) 46 Day(s) or more 400600250.874.64050320145110225184286
1 Piece(s) 46 Day(s) or more 400650250.874.64050320145110225184308
1 Piece(s) 46 Day(s) or more 500500200.8149.65050400175150275184287
1 Piece(s) 46 Day(s) or more 500600200.8149.65050400175150275184334
1 Piece(s) 46 Day(s) or more 500650200.8149.65050400175150275184358
1 Piece(s) 46 Day(s) or more 500700200.8149.65050400175150275184382
1 Piece(s) 46 Day(s) or more 500600220.8139.65050400175150275184343
1 Piece(s) 46 Day(s) or more 500650220.8139.65050400175150275184368
1 Piece(s) 46 Day(s) or more 500700220.8139.65050400175150275184392
1 Piece(s) 46 Day(s) or more 500550250.8124.65050400175150275184329
1 Piece(s) 46 Day(s) or more 500600250.8124.65050400175150275184356
1 Piece(s) 46 Day(s) or more 500650250.8124.65050400175150275184382
1 Piece(s) 46 Day(s) or more 500700250.8124.65050400175150275184409
1 Piece(s) 46 Day(s) or more 600600201214.55050500215200340186438
1 Piece(s) 46 Day(s) or more 600700201214.55050500215200340186496
1 Piece(s) 46 Day(s) or more 600750201214.55050500215200340186525
1 Piece(s) 46 Day(s) or more 600800201214.55050500215200340186554
1 Piece(s) 14 Day(s) or more 600850201214.55050500215200340186582
1 Piece(s) 14 Day(s) or more 600900201214.55050500215200340186611
1 Piece(s) 14 Day(s) or more 600950201214.55050500215200340186641
1 Piece(s) 14 Day(s) or more 6001000201214.55050500215200340186670
1 Piece(s) 46 Day(s) or more 600700251189.55050500215200340186524
1 Piece(s) 46 Day(s) or more 600750251189.55050500215200340186556
1 Piece(s) 46 Day(s) or more 600800251189.55050500215200340186588
1 Piece(s) 14 Day(s) or more 600850251189.55050500215200340186619
1 Piece(s) 14 Day(s) or more 600900251189.55050500215200340186650
1 Piece(s) 14 Day(s) or more 600950251189.55050500215200340186682
1 Piece(s) 14 Day(s) or more 6001000251189.55050500215200340186714
1 Piece(s) 46 Day(s) or more 600700301164.55050500215200340186551
1 Piece(s) 46 Day(s) or more 600750301164.55050500215200340186586
1 Piece(s) 46 Day(s) or more 600800301164.55050500215200340186620
1 Piece(s) 14 Day(s) or more 600850301164.55050500215200340186654
1 Piece(s) 14 Day(s) or more 600900301164.55050500215200340186688
1 Piece(s) 14 Day(s) or more 600950301164.55050500215200340186722
1 Piece(s) 14 Day(s) or more 6001000301164.55050500215200340186757
1 Piece(s) 14 Day(s) or more 800800251274.55050640265270425186755

Loading...

 

Basic Information

K(mm) 0.02/300 L(mm) 0.02/300 Grind finish and base with upper surface finish NA
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)