(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rough Cut Series Porcupine Cutter MINI

Rough Cut Series Porcupine Cutter MINI

Indexable porcupine cutter. Also allows groove cutting with the staggered blade type.

PDF

Part Number
F2038MINI-20XSS20
F2038MINI-25XSS25X2
F2038MINI-25XSS25X4
F2038MINI-25XSS25X51
F2038MINI-32XSS32X4
Part NumberMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Overall Length L/Cutter Height
(mm)
Shank diameter Ds
(mm)
Number of flutes
(sheet)
Underneck length ℓ2
(mm)
Tool No. Blade Length Lc
(mm)
Number of Grooves Number of tips for use
1 Piece(s) 2 Day(s) 20110201408005031222End 1 / Outer Circumference 3
1 Piece(s) 2 Day(s) 25120251458005052272End 1 / Outer Circumference 4
1 Piece(s) 2 Day(s) 25120252458005032274End 2 / Outer Circumference 8
1 Piece(s) 2 Day(s) 25145251708005053512End 1 / Outer Circumference 9
1 Piece(s) 2 Day(s) 32130322558005033374End 2 / Outer Circumference 12

Loading...

  1. 1
 

Basic Information

Machining Application Side / Groove work material General steel / High hardness steel / Stainless Steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Compatible Tip Material Carbide Coat / No Carbide Coat Applicable Chip P27215-00/SPNT060304/P28415-00

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)