(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

F2037 Small Diameter Cutter Series, Bonuten Cutter, Multifunction Type

F2037 Small Diameter Cutter Series, Bonuten Cutter, Multifunction Type

End mill with center blade that's capable of feeding in the Z direction. Various processing, such as contouring processing, etc. is possible.

PDF

Part Number
F2037-20XSS20X200
F2037-25XSS25X200
F2037-32XSS32X200
Part NumberMinimum order quantityVolume DiscountDays to ShipExternal diameter Dc
(φ)
Shank diameter Ds
(mm)
Maximum Cutting Depth ap
(mm)
Tool No. Applicable Chip
1 Piece(s) 2 Day(s) 20207.58005591P28415-00/P27215-00
1 Piece(s) 2 Day(s) 252514.58005592P28415-0/P27215-3
1 Piece(s) 2 Day(s) 323214.58005593P28415-0/P27215-3

Loading...

  1. 1
 

Basic Information

Machining Application Groove / Plunging (Z feed) / Vertical work material General steel / High hardness steel / Cast Iron Mounting Method With handle
Finish category Rough and medium rough processing Overall Length L/Cutter Height(mm) 200 Number of flutes(sheet) 1
Compatible Tip Material Carbide Coat / No Carbide Coat Underneck length ℓ2(mm) 40 Shank Length ℓs(mm) 160
Number of Grooves 2 Number of tips for use Center 1 / Circumference 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)