(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Counter Sink Set TiAlN Coating 6 Pairs【6 Pieces Per Package】

Counter Sink Set TiAlN Coating 6 Pairs

Ideal for chamfering, countersinking, and deburring. Frequently used sizes are selected and stored in a metal case. A handle is attached to enable manual operation.

Part Number

Configured Part Number is shown.

6277-AL-6SET

Part Number
6277-AL-6SET
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

6 Pieces Per Package

1 Pack(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Application Hole Chamfer Point Angle(θ) 90 Flute Diameter (D)(mm) 6.3,8.3,10.4,12.4,16.5,20.5
work material General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium / Copper / Resin Single blade, two blades Single Blade Peripheral Blade Y/N Included
Tool Material Type High-Speed Steel Coating Y/N Included Coating Type TiAlN
Number of Flutes 3-Flute Supported Countersunk Screw(M) M3.0,M4.0,M5.0,M6.0,M8.0,M10.0 Link Model Straight
Link Diameter(d) 5,6,8,10 Tip Diameter(d) 1.5,.2.0,2.8,3.2,3.5 Overall Length(ℓ) 45,50,56,60,63
Chamfering Hole Diameter Range 1.5~6.3,2.0~8.3,2.5~10.4,2.8~12.4,3.2~16.5,3.5~20.5 Tolerance of Shank Diameter h9

Please check the type/dimensions/specifications of the part 6277-AL-6SET in the Counter Sink Set TiAlN Coating 6 Pairs series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)