(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Epoch SUS Multi, Regular Radius, EPSM4□□□-R□.□-PN

Epoch SUS Multi, Regular Radius, EPSM4□□□-R□.□-PN

[Features]·Vibration suppression effect due to unequal spacing shape, Smooth cutting chip discharge with 2-layer gash (bottom edge pocket), Double eccentric that secures the strength of the cutting edge and suppresses wear has achieved improved pitching resistance and abrasion resistance, Heat resistant PN coating with excellent adhesion to the base material is used. ·The double eccentric effect improves pitching resistance and abrasion resistance, achieving long-lifespan machining without chattering even at high efficiency. [Applications]·Multi-purpose product from roughing to finishing of stainless steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPSM4010-R0.1-PN
EPSM4020-R0.1-PN
EPSM4020-R0.2-PN
EPSM4030-R0.2-PN
EPSM4030-R0.5-PN
EPSM4040-R0.2-PN
EPSM4040-R0.5-PN
EPSM4050-R0.2-PN
EPSM4050-R0.5-PN
EPSM4050-R1.0-PN
EPSM4060-R0.3-PN
EPSM4060-R0.5-PN
EPSM4060-R1.0-PN
EPSM4060-R1.5-PN
EPSM4070-R0.3-PN
EPSM4070-R0.5-PN
EPSM4070-R1.0-PN
EPSM4080-R0.3-PN
EPSM4080-R0.5-PN
EPSM4080-R1.0-PN
EPSM4080-R1.5-PN
EPSM4080-R2.0-PN
EPSM4090-R0.3-PN
EPSM4090-R0.5-PN
EPSM4090-R1.0-PN
EPSM4100-R0.3-PN
EPSM4100-R0.5-PN
EPSM4100-R1.0-PN
EPSM4100-R1.5-PN
EPSM4100-R2.0-PN
EPSM4110-R0.3-PN
EPSM4110-R0.5-PN
EPSM4110-R1.0-PN
EPSM4120-R0.3-PN
EPSM4120-R0.5-PN
EPSM4120-R1.0-PN
EPSM4120-R1.5-PN
EPSM4120-R2.0-PN
EPSM4120-R2.5-PN
EPSM4120-R3.0-PN
EPSM4160-R0.5-PN
EPSM4160-R1.0-PN
EPSM4160-R1.5-PN
EPSM4160-R2.0-PN
EPSM4160-R3.0-PN
EPSM4200-R0.5-PN
EPSM4200-R1.0-PN
EPSM4200-R1.5-PN
EPSM4200-R2.0-PN
EPSM4200-R3.0-PN
EPSM4200-R5.0-PN
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Outer Diameter Tolerance
(mm)
Tolerance of Shank Diameter
(mm)
Neck Diameter D1
(mm)
Type
1 Piece(s) 12 Day(s) 10.12.55660~-0.0150~-0.0051A
1 Piece(s) 12 Day(s) 20.155660~-0.0150~-0.0052A
1 Piece(s) 12 Day(s) 20.255660~-0.0150~-0.0052A
1 Piece(s) 12 Day(s) 30.27.55660~-0.0150~-0.0053A
1 Piece(s) 12 Day(s) 30.57.55660~-0.0150~-0.0053A
1 Piece(s) 12 Day(s) 40.2105660~-0.0150~-0.0054A
1 Piece(s) 12 Day(s) 40.5105660~-0.0150~-0.0054A
1 Piece(s) 12 Day(s) 50.212.55660~-0.0150~-0.0055A
1 Piece(s) 12 Day(s) 50.512.55660~-0.0150~-0.0055A
1 Piece(s) 12 Day(s) 5112.55660~-0.0150~-0.0055A
1 Piece(s) 12 Day(s) 60.3155660~-0.0150~-0.0056B
1 Piece(s) 12 Day(s) 60.5155660~-0.0150~-0.0056B
1 Piece(s) 12 Day(s) 61155660~-0.0150~-0.0056B
1 Piece(s) 12 Day(s) 61.5155660~-0.0150~-0.0056B
1 Piece(s) 12 Day(s) 70.317.56380~-0.020~-0.0067A
1 Piece(s) 12 Day(s) 70.517.56380~-0.020~-0.0067A
1 Piece(s) 12 Day(s) 7117.56380~-0.020~-0.0067A
1 Piece(s) 12 Day(s) 80.3206380~-0.020~-0.0068B
1 Piece(s) 12 Day(s) 80.5206380~-0.020~-0.0068B
1 Piece(s) 12 Day(s) 81206380~-0.020~-0.0068B
1 Piece(s) 12 Day(s) 81.5206380~-0.020~-0.0068B
1 Piece(s) 12 Day(s) 82206380~-0.020~-0.0068B
1 Piece(s) 12 Day(s) 90.322.574100~-0.020~-0.0069A
1 Piece(s) 12 Day(s) 90.522.574100~-0.020~-0.0069A
1 Piece(s) 12 Day(s) 9122.574100~-0.020~-0.0069A
1 Piece(s) 12 Day(s) 100.32574100~-0.020~-0.00610B
1 Piece(s) 12 Day(s) 100.52574100~-0.020~-0.00610B
1 Piece(s) 12 Day(s) 1012574100~-0.020~-0.00610B
1 Piece(s) 12 Day(s) 101.52574100~-0.020~-0.00610B
1 Piece(s) 12 Day(s) 1022574100~-0.020~-0.00610B
1 Piece(s) 12 Day(s) 110.327.586120~-0.020~-0.00811A
1 Piece(s) 12 Day(s) 110.527.586120~-0.020~-0.00811A
1 Piece(s) 12 Day(s) 11127.586120~-0.020~-0.00811A
1 Piece(s) 12 Day(s) 120.33086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 120.53086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 1213086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 121.53086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 1223086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 122.53086120~-0.020~-0.00812B
1 Piece(s) 12 Day(s) 1233086120~-0.020~-0.00812B
1 Piece(s) 16 Day(s) or more 160.540110160~-0.020~−0.01116B
1 Piece(s) 16 Day(s) or more 16140110160~-0.020~−0.01116B
1 Piece(s) 16 Day(s) or more 161.540110160~-0.020~−0.01116B
1 Piece(s) 16 Day(s) or more 16240110160~-0.020~−0.01116B
1 Piece(s) 16 Day(s) or more 16340110160~-0.020~−0.01116B
1 Piece(s) 16 Day(s) or more 200.550125200~-0.020~−0.01320B
1 Piece(s) 16 Day(s) or more 20150125200~-0.020~−0.01320B
1 Piece(s) 16 Day(s) or more 201.550125200~-0.020~−0.01320B
1 Piece(s) 16 Day(s) or more 20250125200~-0.020~−0.01320B
1 Piece(s) 16 Day(s) or more 20350125200~-0.020~−0.01320B
1 Piece(s) 16 Day(s) or more 20550125200~-0.020~−0.01320B

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 4 Type Radius
Machining Application Flat Surface / Side Surface / Curved Surface / Groove / Thrust (Z-Feed) Torsion Angle (θ) Standard Helix (30 to 40°) Details of Coating PN Coat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)