(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corner bit, corner surface

Corner bit, corner surface

[Features]
· For Decola and veneer chamfering.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Features

●Anyone can easily chamfer such as decora, plywood, wood, plastic, and artificial marble, and can finish it neatly.
●Because bearings become guides, you can freely chamfer curves, straight lines, inside, outside, and corners.

Usage

●Work Material: Wood.

Specification

●Number of Blades:2
●Shaft Diameter(mm):6
●SPQ(piece):12
●Used Bearing: B8 
●Used Electric Tool: Trimmer

Materials

●Blade Edge: Carbide Tip

Warning

●Cannot be used with electric drills or drilling press.
Part Number
KA2
KA3
KA8
Part NumberMinimum order quantityVolume DiscountDays to ShipUse Name
(φ)
A
(mm)
B
(mm)
D
(mm)
E
(mm)
S
(mm)
T
(mm)
Pieces JAN Code Standard Price
1 Piece(s) 16 Day(s) or more For trimmerAngle surface 2"201030868.41249485720307106800
1 Piece(s) 16 Day(s) or more For trimmerSquare Surface 3 Min2612308612.71249485720307277500
1 Piece(s) Quote For routerSquare Surface 8 Min633045151233.91494857203073438500

Loading...

  1. 1
 

Basic Information

Product ​​Type Chamfer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)