(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Corner bit, joint removal

Corner bit, joint removal

Click this image to zoom it.

Move the mouse over the image to zoom

  • Corner bit, joint removal
  • Corner bit, joint removal
  • Corner bit, joint removal

[Features]
・Anyone can easily chamfer Decora, plywood, wood, plastic, artificial marble, etc., and the finished product is beautiful.
・Bearings serve as guides for curves, straight lines, inside, outside, and corners. You can freely chamfer
・Please select the most suitable blade according to the processing purpose
[Applications]
・Work material: wood
・Chamfering, joint cleaning, cutting out, hole drilling , for various work such as ant (male and female) processing.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 

Part Number
KM610
KM635
M15S
MDX6
MDX12
ML25
Part NumberMinimum order quantityVolume DiscountDays to ShipProduct ​​Type Name
(φ)
A
(mm)
B
(mm)
D
(mm)
E
(mm)
S
(mm)
JAN Code Standard Price
1 Piece(s) 8 Day(s) Flush trimming bit 6X10Flush trimming bit 6X1010153010649485720306284500
1 Piece(s) 35 Day(s) Flush trimming bit 6X6.35Flush trimming bit 6X6.356.3515306.35649485720306736300
1 Piece(s) 8 Day(s) Joint Router 6 x 10 Standard TypeJoint Router 6X1010153010649485720306114100
1 Piece(s) 8 Day(s) Joint Router DeluxeJoint Router DX6 X 1010153010649485720306424600
1 Piece(s) 35 Day(s) Joint Router Deluxe 12X12Joint Router DX12 X 12123045121249485720306596900
1 Piece(s) 35 Day(s) Joint Router 25 Long Blade LengthJoint Router, Long 2510253010649485720306354600

Loading...

  1. 1
 

Basic Information

Use For trimmer Pieces 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)