(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Flexible Groove Cutter AJ120 Series

Flexible Groove Cutter AJ120 Series

Functional economical version. 24-flute / Single-side polished

[Features]
· For grooving, rabbeting, etc. By turning the dial, machining is possible as desired.
· Because the groove width can be flexibly changed by just turning the dial, there is no need for a lineup of cutters with a variety of blades.
· The large number of blades means that polyvinyl plywood and decorative boards rarely nap up.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

120G

Part Number
120G
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 19 Day(s) or more

Loading...

  1. 1
 

Basic Information

Product ​​Type AJ120 Name(φ) AJ-120G Cutting Width(mm) 3 to 15
Major Diameter(mm) 120 Depth(mm) 30 Number of Flutes 24
Flange Thickness(mm) 16 Grinding One Side Hole Diameter(mm) 15
JAN Code 4948572060014 Standard Price 5800 Appropriate Rotational Speed(min-1) 9000 or Less

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)