(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

HSS Hexagonal Shaft Chamfer Cutter 90°

HSS Hexagonal Shaft Chamfer Cutter 90°

Click this image to zoom it.

Move the mouse over the image to zoom

[Features]
Chamfering and deburring after drilling

PDF

Part Number

Configured Part Number is shown.

 
Part Number
5007-060
5007-080
5007-100
5007-120
5007-160
Part NumberMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Overall Length L
(mm)
1 Piece(s) 8 Day(s) 642
1 Piece(s) 8 Day(s) 844
1 Piece(s) 8 Day(s) 1046
1 Piece(s) 8 Day(s) 1248
1 Piece(s) 8 Day(s) 1652

Loading...

  1. 1

Basic Information

Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft Target Material General wood, aluminum, iron, resin
Shaft Length ℓ(mm) 32 Material High-speed steel Useable Tools Impact Driver / Electric Drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)