(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Hexagonal Shank Bore【1-3 Pieces Per Package】

Hexagonal Shank Bore

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hexagonal Shank Bore
  • Hexagonal Shank Bore
  • Hexagonal Shank Bore

PDF

Part Number

Configured Part Number is shown.

 
Part Number
75B-030
75B-040
75B-050
75B-060
75B-S030
75B-S040
75B-SA
75B-SB
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipProduct ​​Type Size
(mm)
Overall Length L
(mm)
Screw Length SL
(mm)
1 Piece(s) 1 Day(s) 3 mm single item311045
1 Piece(s) 1 Day(s) 4 mm Single Item412560
1 Piece(s) 1 Day(s) 5 mm Single Item513570
1 Piece(s) 1 Day(s) 6 mm per Item613570

3 Pieces Per Package

1 Pack(s) 12 Day(s) 3 mm set (3 pcs)311045

3 Pieces Per Package

1 Pack(s) 12 Day(s) 4 mm Set (Containing 3 Pieces)412560

3 Pieces Per Package

1 Pack(s) 12 Day(s) A Set (3/4/5 mm)3,4,5--

3 Pieces Per Package

1 Pack(s) 12 Day(s) B Set (4/5/6 mm)4,5,6--

Loading...

  1. 1

Basic Information

Shaft Diameter d(mm) 6.35 Shaft Type Hexagonal Shaft Target Material General wood, resin, plasterboard, particle board
Material Ordinary Steel Useable Tools Impact Driver, Electric Drill

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)