(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

α Magnetic Holding Base

α Magnetic Holding Base
  • On Sale Till 31/03/2025

[Features]
· Compact, highly magnetic and cost effective magnet holder stand.
· The adsorption surface is a V-shaped structure that also attaches to pipes and round bars.
[Applications]
· Can be used for a wide range of applications as a switching-type magnetic holder that turns magnetic force on and off.

Part Number

Configured Part Number is shown.

Features

●Compact, high magnetic force inexpensive magnet holder base.
●The adsorption surface is a V-shaped structure that also adsorbs to pipes and round bar.
●Can be used widely as a switching type magnet holder that can turn ON/OFF magnetic force.

Specification

●SPQ(piece):1
●Adsorption Surface: Bottom Surface(V type)/Back Side
Part Number
TMH30A
TMH80A
TMH100A
TMH130A
Part NumberMinimum order quantityVolume DiscountDays to ShipMagnet Attraction Force
(N)
Mounting screw hole dimensions Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
1 Piece(s) 1 Day(s) 250M 5×0.80303535300-6590200
1 Piece(s) 1 Day(s) 800M8 x 1.25506055300-66031000
1 Piece(s) 1 Day(s) 1000M8 x 1.25507555300-66111200
1 Piece(s) Same day 1300M10×1.255011755300-66201900

Loading...

  1. 1

Basic Information

Handle Y/N NA Suction Surface Base Surface (V shape) / Rear Product Type Magnetic Base

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)