(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Electric Screwdriver Socket (Universal Type Rechargeable Tool, 12 V Compatible)

Electric Screwdriver Socket (Universal Type Rechargeable Tool, 12 V Compatible)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used across a wide range with a swing angle of 30°, making it ideal for attaching and detaching bolts in corners or in narrow spaces with obstacles.

Basic Specifications

Part Number
Opposite side dimensions(mm)

Refine by

  • 8
  • 10
  • 12
  • 13
  • 14
  • 17
  • 19
  • 21
  • 24
  • Clear
Trusco Code

Refine by

  • 253-0236
  • 253-0228
  • 253-0210
  • 253-0201
  • 253-0198
  • 253-0180
  • 253-0171
  • 253-0163
  • 253-0155
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8
253-0155
1 Day(s)
-

Part Number : TEUF-8
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    8
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0155
  • Mass(g)
    65
10
253-0163
1 Day(s)
-

Part Number : TEUF-10
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    10
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0163
  • Mass(g)
    73
12
253-0171
1 Day(s)
-

Part Number : TEUF-12
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    12
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0171
  • Mass(g)
    82
13
253-0180
1 Day(s)
-

Part Number : TEUF-13
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    13
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0180
  • Mass(g)
    85
14
253-0198
1 Day(s)
-

Part Number : TEUF-14
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    14
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0198
  • Mass(g)
    87
17
253-0201
1 Day(s)
-

Part Number : TEUF-17
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0201
  • Mass(g)
    95
19
253-0210
1 Day(s)
-

Part Number : TEUF-19
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    19
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0210
  • Mass(g)
    108
21
253-0228
1 Day(s)
-

Part Number : TEUF-21
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    21
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0228
  • Mass(g)
    124
24
253-0236
1 Day(s)
-

Part Number : TEUF-24
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    24
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    6.35
  • Trusco Code
    253-0236
  • Mass(g)
    142

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)